Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Article Number
7000001829
Type
PrimAX 25-3 180 RED
Version
T2
Nominal width
DN 25
Discharge head max.
3.0 m
Installation length
180 mm
Threaded connector
1 1/2 Pouce
Operating pressure max.
10 bar
Flow direction
Flow up
DR - Flow direction
Motor position
ELAN 6h
MP - Motor position
Thermal insulation shell (Included in the scope of delivery)
LOD Level
EAN-Code
7630054958625
Catalog
https://www.biral.ch/UP-Katalog_CH-de
Operating manual
https://oxomi.com/p/2025044/catalog/10412894
Video
https://www.biral.ch/Video_PrimAX_de
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 7000001829
GTIN-Code: 7630054958625
Geometrical Properties:
LOG: 300
Physical Properties:
Enrichi pour le BIM:
Uniclass2015
65 53 96 - Water supply pumps:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Family work plane based: 0
Family always vertical: 0
Family allow cut with voids: 0
OmniClass 2006
23-60 30 21 Pumps:
OmniClass
23-27 17 00 - Pumps:
CIBSE PDT
Pumps:
BIM categories
Pumps: